Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.930 |
| A dimension MM | 125.100 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FRA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 2661 (Size dependent)FC310 FC510 FC579 FC611FC619 (Size dependent) FC639 FC693FC735 (Size dependent)FC839B GH120GH194 GH195GH663 GH681 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 1.970 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.370 |
| Hose cut off factor MM | 85.600 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 3.920 |
| Product height mm | 99.568 |
| Product length in | 6.640 |
| Product length mm | 168.656 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180810 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA4FRA6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213375%2FID432872404535-0101_preview.jpg&w=1920&q=75)