Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.122 |
| A dimension MM | 130.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FRB20.078 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.070 |
| Drop dimension MM | 78.00 |
| End connection hex size IN | 1.970 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.567 |
| Hose cut off factor MM | 90.600 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 3.650 |
| Product height mm | 92.710 |
| Product length in | 5.299 |
| Product length mm | 134.600 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
