Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.122 |
| A dimension MM | 130.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FRC20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 5.090 |
| Drop dimension MM | 129.30 |
| End connection hex size IN | 1.960 |
| End connection hex size MM | 49.800 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.678 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 5.670 |
| Product height mm | 144.018 |
| Product length in | 5.299 |
| Product length mm | 134.600 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180421 |
