Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.520 |
| A dimension MM | 89.400 |
| Angle shape | Straight |
| Backup hex size MM | 46.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20MP20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.400 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 2.410 |
| Product height mm | 61.214 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/4-11 1/2 NPT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)