Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.531 |
| A dimension MM | 64.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.813 |
| Backup hex size MM | 46.037 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20MR12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.813 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.343 |
| Hose cut off factor MM | 34.100 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.820 |
| Product height mm | 46.228 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Product width in | 1.820 |
| Product width mm | 46.228 |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
