Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.720 |
| A dimension MM | 69.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 45.974 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.600 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 2.720 |
| Product length mm | 69.088 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
