Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.425 |
| A dimension MM | 61.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female GAZ globeseal swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 1.268 |
| Hose cut off factor MM | 32.200 |
| Hose size | -10 |
| Inside diameter IN | 0.503 |
| Inside diameter MM | 12.800 |
| Product height in | 1.637 |
| Product height mm | 41.570 |
| Product length in | 2.425 |
| Product length mm | 61.600 |
| Product material | Carbon steel |
| Product width in | 1.637 |
| Product width mm | 41.570 |
| Series | 1A/Z Series |
| Thread size 1 | M30x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 06Z-12C [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213697%2FID432877839860-0101_preview.jpg&w=1920&q=75)