Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.126 |
| A dimension MM | 54.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | GH663 |
| Construction Style | Crimp |
| End size 1 | -24 |
| Finish plating | Dura-Kote |
| Hose size | -24 |
| Inside diameter IN | 2.2950 |
| Inside diameter MM | 58.3000 |
| Product height in | 2.700 |
| Product height mm | 68.580 |
| Product length in | 2.130 |
| Product length mm | 54.102 |
| Product material | Carbon steel |
| Product width in | 2.700 |
| Product width mm | 68.580 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168580 |