Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.800 |
| A dimension MM | 96.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.000 |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.700 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 2.728 |
| Product height mm | 69.280 |
| Product length in | 3.795 |
| Product length mm | 96.400 |
| Product material | Carbon steel |
| Product width in | 2.728 |
| Product width mm | 69.280 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Working pressure max bar | 138 |
| Working pressure max psi | 2000 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
