Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.803 |
| A dimension MM | 96.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A24FL16XP |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.472 |
| Hose cut off factor MM | 62.800 |
| Hose size | -16 |
| Inside diameter IN | 0.815 |
| Inside diameter MM | 20.700 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 3.827 |
| Product length mm | 97.206 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
| Series | 1A/Z Series |
