Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.570 |
| A dimension MM | 141.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.120 |
| Drop dimension MM | 79.30 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.240 |
| Hose cut off factor MM | 107.700 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 4.090 |
| Product height mm | 103.886 |
| Product length in | 6.650 |
| Product length mm | 168.910 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max BAR | 206.00 |
| Working pressure max PSI | 2950.00 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124104 |
