Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.138 |
| A dimension MM | 105.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End Type 1 | Female ORFS non-slideback |
| Hex size 1 IN | 2.375 |
| Hex size 1 MM | 60.325 |
| Hex size 2 IN | 1.968 |
| Hex size 2 MM | 50.000 |
| Hose cut off factor IN | 2.421 |
| Hose cut off factor MM | 61.500 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 2-12 UN |