Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.940 |
| A dimension MM | 100.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A25DLB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 1.56 |
| Compatible tube OD MM | 39.688 |
| Construction Style | Crimp |
| Drop dimension IN | 2.420 |
| Drop dimension MM | 61.50 |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.600 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 3.390 |
| Product height mm | 86.106 |
| Product length in | 4.740 |
| Product length mm | 120.396 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.563 |
| Tube OD 1 MM | 39.688 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124166 |
| Proposition 65 | Cancer and Reproductive Harm |
