Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.992 |
| A dimension MM | 76.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A30LM16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -30 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.638 |
| Hose cut off factor MM | 41.600 |
| Hose size | -16 |
| Inside diameter IN | 0.815 |
| Inside diameter MM | 20.700 |
| Product height in | 1.941 |
| Product height mm | 49.301 |
| Product length in | 2.990 |
| Product length mm | 75.946 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.301 |
| Series | 1A/Z Series |
![Hose Fittings 1A10LM4 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213327%2FID432872261487-0101_preview.jpg&w=1920&q=75)