Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.460 |
| A dimension MM | 88.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | GH793GH663 |
| Construction Style | Crimp |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.0 |
| Hex size 2 MM | 55.0 |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 44.000 |
| Hose size | -20 |
| Inside diameter IN | 1.0500 |
| Inside diameter MM | 26.6000 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | Carbon steel |
| Product width in | 2.400 |
| Product width mm | 60.960 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Working pressure max bar | 110.00 |
| Working pressure max psi | 1600.00 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)