Product specifications
Characteristic | Value |
---|---|
A dimension IN | 7.260 |
A dimension MM | 184.300 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Construction Style | Crimp |
Drop dimension IN | 2.000 |
Drop dimension MM | 51.00 |
End size 1 | -32 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 5.440 |
Hose cut off factor MM | 138.100 |
Hose size | -32 |
Inside diameter IN | 1.750 |
Inside diameter MM | 44.400 |
Product height in | 5.010 |
Product height mm | 127.254 |
Product length in | 8.890 |
Product length mm | 225.806 |
Product material | Carbon steel |
Product width in | 3.224 |
Product width mm | 81.890 mm |
SERIES | 1A/Z Series |
Thread sealant | No |
Working pressure max BAR | 206 |
Working pressure max PSI | 3000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124234 |
Proposition 65 | Cancer and Reproductive Harm |