Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.230 |
| A dimension MM | 183.642 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A32FLB32NC |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible tube OD IN | 1.97 |
| Compatible tube OD MM | 50.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.500 |
| Drop dimension MM | 114.3 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Hose cut off factor IN | 5.410 |
| Hose cut off factor MM | 137.414 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 7.469 |
| Product length mm | 189.700 |
| Product material | 316 Stainless steel |
| Product width mm | 81.900 |
| Series | 1A/Z Series |
