Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.350 |
| A dimension MM | 85.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A40DK24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -40 |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.000 |
| Hex size 2 MM | 55.000 |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.800 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 2.697 |
| Product height mm | 68.500 |
| Product length in | 3.346 |
| Product length mm | 85.000 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.500 |
| Series | 1A/Z Series |
| Thread size 1 | M52x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)