Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.110 |
| A dimension MM | 180.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A40DLA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 52.00 |
| End size 1 | -40 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.000 |
| Hose cut off factor IN | 5.280 |
| Hose cut off factor MM | 134.200 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 4.583 |
| Product height mm | 116.400 |
| Product length in | 8.290 |
| Product length mm | 210.560 |
| Product material | Carbon steel |
| Product width in | 2.728 |
| Product width mm | 69.280 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.653 |
| Tube OD 1 MM | 42.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A8DLA4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213310%2FID432872215472-0101_preview.jpg&w=1920&q=75)