Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.820 |
| A dimension MM | 46.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A4FR4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 10-12 lb-ft(14-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.100 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.882 |
| Product height mm | 22.400 |
| Product length in | 2.276 |
| Product length mm | 57.800 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.400 |
| Series | 1A/Z Series |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168696 |
| Proposition 65 | Cancer and Reproductive Harm |
