Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.980 |
| A dimension MM | 50.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | FC510FC579FC611FC639FC693FC735FC849GH120GH195GH681GH781GH7932661 (Size dependent)FC310FC619 (Size dependent)FC839BFC849BGH194GH663 |
| Construction Style | Crimp |
| End connection torque | 10-12 lb-ft(14-16 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hex size 2 IN | 0.670 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.210 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Working pressure max bar | 621 |
| Working pressure max psi | 9100 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
