Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.984 |
| A dimension MM | 50.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.550 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A4FR6TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.146 |
| Hose cut off factor MM | 29.100 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.067 |
| Product height mm | 27.102 |
| Product length in | 2.468 |
| Product length mm | 62.687 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Series | 1A/Z Series |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146217158 |
