FTG TTC LIFESAVER
1A4LS4
Tools1A4LS4 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -4 |
| Product material | Carbon steel |
| Series | 1A/Z Series |