Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -5 |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.0 |
| Hex size 2 MM | 12.0 |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.000 |
| Hose size | -3 |
| Inside diameter IN | 0.1000 |
| Inside diameter MM | 2.5000 |
| Product height in | 0.720 |
| Product height mm | 18.300 |
| Product length in | 1.496 |
| Product length mm | 38.000 |
| Product material | Carbon steel |
| Product width in | 0.721 |
| Product width mm | 18.300 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
| Working pressure max bar | 250.00 |
| Working pressure max psi | 3650.00 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)