Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.752 |
| A dimension MM | 44.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.200 |
| Drop dimension MM | 30.48 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End connection torque | 26-28 lb-ft(35-39 Nm) |
| End size 1 | -5 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.540 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A12DSB8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213341%2FID432872313505-0101_preview.jpg&w=1920&q=75)