Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.130 |
| A dimension MM | 54.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.938 |
| Construction Style | Crimp |
| Drop dimension IN | 1.130 |
| Drop dimension MM | 28.60 |
| End size 1 | -5 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 18.796 |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.600 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Tube OD 1 IN | 0.313 |
| Tube OD 1 MM | 7.938 |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124463 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A10DSB6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213328%2FID432872282494-0101_preview.jpg&w=1920&q=75)