Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.900 |
| Hose size | -5 |
| Inside diameter IN | 0.2100 |
| Inside diameter MM | 5.3000 |
| Product height in | 0.968 |
| Product height mm | 24.600 |
| Product length in | 2.148 |
| Product length mm | 54.560 |
| Product material | Carbon steel |
| Product width in | 0.969 |
| Product width mm | 24.600 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
