Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.709 |
A dimension MM | 68.800 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
End size 1 | -6 |
End type 1 | Banjo DIN 7642 Form B, L.D. |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.790 |
Hose cut off factor MM | 45.400 |
Hose size | -4 |
Inside diameter IN | 0.1600 |
Inside diameter MM | 4.2000 |
Product height in | 1.500 |
Product height mm | 38.100 |
Product length in | 3.450 |
Product length mm | 87.630 |
Product material | Carbon steel |
Product width in | 0.882 |
Product width mm | 22.403 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146168757 |
Proposition 65 | Cancer and Reproductive Harm |