Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.9 |
| End connection torque | 18-20 lb-ft(24-28 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 30.000 |
| Hose size | -5 |
| Inside diameter IN | 0.2100 |
| Inside diameter MM | 5.3000 |
| Product height in | 1.614 |
| Product height mm | 41.000 |
| Product length in | 2.862 |
| Product length mm | 72.700 |
| Product material | Carbon steel |
| Product width in | 0.968 |
| Product width mm | 24.600 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Working pressure max bar | 400.00 |
| Working pressure max psi | 5800.00 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A4FJA4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213298%2FID432872179460-0101_preview.jpg&w=1920&q=75)