Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DL5V |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 0.969 |
| Product height mm | 24.613 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.969 |
| Product width mm | 24.613 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread size 1 | M16x1.5 |
