Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DLB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.400 |
| Drop dimension MM | 35.50 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.000 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 2.550 |
| Product length mm | 64.770 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.402 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M16x1.5 |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124869 |
