Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.201 |
| A dimension MM | 55.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DSB6TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.30 |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End connection torque | 47-53 lb-ft(64-72 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.362 |
| Hose cut off factor MM | 34.600 |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.700 |
| Product height in | 1.390 |
| Product height mm | 35.300 |
| Product length in | 2.201 |
| Product length mm | 55.900 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M20x1.5 |
![Hose Fittings 1A12DSB8 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213335%2FID432872283495-0101_preview.jpg&w=1920&q=75)