Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FJ10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.000 |
| Hose size | -10 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
