Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.490 |
| A dimension MM | 63.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.700 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169037 |
| Proposition 65 | Cancer and Reproductive Harm |
