Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.860 |
A dimension MM | 47.200 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End connection torque | 40-43 lb-ft(55-57 Nm) |
End size 1 | -10 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Hose cut off factor IN | 1.020 |
Hose cut off factor MM | 25.900 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.060 |
Product height mm | 26.924 |
Product length in | 2.070 |
Product length mm | 52.578 |
Product material | 316 Stainless steel |
Product width in | 1.067 |
Product width mm | 27.101 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M18x1.5 |
Working pressure max bar | 250 |
Working pressure max psi | 3650 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125033 |