Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.340 |
A dimension MM | 59.400 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Compatible tube OD IN | 0.63 |
Compatible tube OD MM | 15.875 |
Construction Style | Crimp |
Drop dimension IN | 1.350 |
Drop dimension MM | 34.20 |
End connection torque | 40-43 lb-ft(55-57 Nm) |
End size 1 | -10 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Hose cut off factor IN | 1.340 |
Hose cut off factor MM | 34.100 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.880 |
Product height mm | 47.752 |
Product length in | 2.770 |
Product length mm | 70.358 |
Product material | 316 Stainless steel |
Product width in | 1.067 |
Product width mm | 27.101 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M18x1.5 |
Tube OD 1 IN | 0.625 |
Tube OD 1 MM | 15.875 |
Working pressure max bar | 250 |
Working pressure max psi | 3650 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125040 |