Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.260 |
A dimension MM | 57.500 |
Angle shape | Straight |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End connection torque | 57-62 lb-ft(77-85 Nm) |
End size 1 | -10 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 2 MM | 17.0 |
Hose cut off factor IN | 1.440 |
Hose cut off factor MM | 36.700 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.150 |
Product height mm | 29.210 |
Product length in | 2.410 |
Product length mm | 61.214 |
Product material | Carbon steel |
Product width in | 1.067 |
Product width mm | 27.101 mm |
Series | 1A/Z Series |
Thread size 1 | 7/8-14 UNF |
Working pressure max bar | 350 |
Working pressure max psi | 5100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125101 |