Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.020 |
A dimension MM | 76.600 |
Angle shape | 45 Degree |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 0.650 |
Drop dimension MM | 16.5 |
End connection torque | 46-50 lb-ft(62-68 Nm) |
End size 1 | -10 |
End type 1 | Female ORFS swivel |
Finish plating | Protective oil |
Hose cut off factor IN | 2.010 |
Hose cut off factor MM | 51.100 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 2.360 |
Product height mm | 59.944 |
Product length in | 4.280 |
Product length mm | 108.712 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Series | 1A/Z Series |
Thread size 1 | 1-14 UNS |
Working pressure max bar | 552 |
Working pressure max psi | 8100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125231 |