Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.080 |
A dimension MM | 78.300 |
Angle shape | 90 Degree |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 2.760 |
Drop dimension MM | 70.1 |
End connection torque | 46-50 lb-ft(62-68 Nm) |
End size 1 | -10 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.910 |
Hose cut off factor MM | 48.600 |
Hose size | -10 |
Inside diameter IN | 0.440 |
Inside diameter MM | 11.100 |
Product height in | 3.973 |
Product height mm | 101.092 |
Product length in | 3.620 |
Product length mm | 91.948 |
Product material | Carbon steel |
Product width in | 1.386 |
Product width mm | 35.204 mm |
Series | 1A/Z Series |
Thread size 1 | 1-14 UNS |
Working pressure max bar | 552 |
Working pressure max psi | 8100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125286 |