Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.910 |
A dimension MM | 73.900 |
Angle shape | 90 Degree |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 2.760 |
Drop dimension MM | 70.1 |
End connection torque | 46-50 lb-ft(62-68 Nm) |
End size 1 | -10 |
End type 1 | Female ORFS swivel |
Finish plating | Protective oil |
Hose cut off factor IN | 1.910 |
Hose cut off factor MM | 48.400 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 3.910 |
Product height mm | 99.314 |
Product length in | 3.630 |
Product length mm | 92.202 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Series | 1A/Z Series |
Thread size 1 | 1-14 UNS |
Working pressure max bar | 552 |
Working pressure max psi | 8100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125293 |