Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.210 |
A dimension MM | 56.100 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 2 MM | 30.0 |
Hose cut off factor IN | 1.090 |
Hose cut off factor MM | 27.600 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.500 |
Product height in | 1.563 |
Product height mm | 39.700 |
Product length in | 2.900 |
Product length mm | 73.660 |
Product material | Carbon steel |
Product width in | 1.563 |
Product width mm | 39.700 mm |
Series | 1A/Z Series |
Thread size 1 | 1 1/16-12 UN |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125491 |