Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.450 |
A dimension MM | 87.700 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
Drop dimension IN | 0.850 |
Drop dimension MM | 21.70 |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 2.380 |
Hose cut off factor MM | 60.600 |
Hose size | -12 |
Inside diameter IN | 0.550 |
Inside diameter MM | 13.900 |
Product height in | 2.830 |
Product height mm | 71.882 |
Product length in | 4.640 |
Product length mm | 117.856 |
Product material | 316 Stainless steel |
Product width in | 1.563 |
Product width mm | 39.700 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |