Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.670 |
A dimension MM | 67.800 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End connection torque | 65-70 lb-ft(88-95 Nm) |
End size 1 | -12 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.375 |
Hex size 1 MM | 34.9 |
Hex size 2 MM | 22.2 |
Hose cut off factor IN | 1.630 |
Hose cut off factor MM | 41.300 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.380 |
Product height mm | 35.052 |
Product length in | 3.360 |
Product length mm | 85.344 |
Product material | Carbon steel |
Product width in | 1.375 |
Product width mm | 34.925 mm |
Series | 1A/Z Series |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125620 |