Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.630 |
| A dimension MM | 92.100 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.1 |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.380 |
| Hose cut off factor MM | 60.400 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.800 |
| Product height in | 2.860 |
| Product height mm | 72.644 |
| Product length in | 4.820 |
| Product length mm | 122.428 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125644 |
