Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.310 |
A dimension MM | 84.200 |
Angle shape | 90 Degree |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Compatible hoses | FC510FC579FC611FC6192661 (Size dependent)FC310 |
Construction Style | Crimp |
Drop dimension IN | 3.780 |
Drop dimension MM | 96.01 |
End connection torque | 65-70 lb-ft(88-95 Nm) |
End size 1 | -14 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 2 IN | 1.375 |
Hex size 2 MM | 34.925 |
Hose cut off factor IN | 2.290 |
Hose cut off factor MM | 58.166 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.700 |
Product height in | 5.040 |
Product height mm | 128.016 |
Product length in | 4.130 |
Product length mm | 104.902 |
Product material | Carbon steel |
Product width in | 1.386 |
Product width mm | 35.204 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |