Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.550 |
| A dimension MM | 90.170 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FRC12-BRA |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.780 |
| Drop dimension MM | 96.00 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 35.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.300 |
| Hose cut off factor MM | 58.420 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 4.350 |
| Product height mm | 110.490 |
| Product length in | 3.669 |
| Product length mm | 93.193 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
