Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.550 |
A dimension MM | 90.100 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
Drop dimension IN | 3.780 |
Drop dimension MM | 96.0 |
End connection torque | 65-70 lb-ft(88-95 Nm) |
End size 1 | -12 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.300 |
Hose cut off factor MM | 58.400 |
Hose size | -12 |
Inside diameter IN | 0.580 |
Inside diameter MM | 14.800 |
Product height in | 5.131 |
Product height mm | 130.556 |
Product length in | 4.170 |
Product length mm | 105.918 |
Product material | Carbon steel |
Product width in | 1.563 |
Product width mm | 39.700 mm |
Series | 1A/Z Series |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125699 |