Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.890 |
| A dimension MM | 73.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12MP12-075BX |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | EC210EC881GH663 GH681 GH781 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.900 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.563 |
| Product height mm | 39.700 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-14 NPTF |
