Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.890 |
| A dimension MM | 73.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.900 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 mm |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-14 NPTF |
| Working pressure max BAR | 345 |
| Working pressure max PSI | 5000 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125781 |
