Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 60.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Flareless Tube Ermeto |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.100 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169440 |
![Hose Fittings 1AA10MT8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213433%2FID432872591597-0101_preview.jpg&w=1920&q=75)